SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IVREF | VREF operating supply current(this spec is an estimation and will be more reliable once the IP is further in the design phase) | No load | No load | 150 | 200 | µA | |
| TCVREF | Temperature coefficient of VREF (1) | 80 | ppm/°C | ||||
| TCdrift | Long term VREF drift | Time = 1000 hours, T = 25℃ | Time = 1000 hours, T = 25℃ | 300 | ppm | ||
| PSRRDC | VREF Power supply rejection ratio, DC | VDD 4.5 to VDDmax, BUFCONFIG = 1 | 49 | 60 | dB | ||
| Tstartup | VREF startup time | VDD = 5 V | VDD = 5 V | 30 | us | ||