SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32 | MHz | ||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used (1) (2) (3) | SETUSEFCL=1, Ta = 25 ℃ | 0 | 1 | % | |
| SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.1 | 1.6 | ||||
| fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 32MHz | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.6 | 1.8 | % | |
| tsettle, SYSOSC | Settling time to target accuracy | SETUSEFCL=1 | 36 | us | ||