SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | -0.3 | 6.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | -0.3 | VDD + 0.3 (6.5 MAX) |
V |
| IVDD | Current of VDD pin | Current into VDD pin (source) | 80 | mA | |
| IVSS | Current of VSS pin | Current out of VSS pin (sink) | 80 | mA | |
| IIO | Current for SDIO pin | Current sunk or sourced by SDIO pin | 3 | mA | |
| IIO | Current for SDIO pin | Current sunk or sourced by HSIO pin | 6 | mA | |
| ID | Supported diode current | Diode current at any device pin | ±2 | mA | |
| TA | Ambient Temperature | –40 | 125 | °C | |
| Tj | Junction temperature | –40 | 130 | °C | |
| Tstg | Storage temperature (2) | –40 | 150 | °C | |