SLASFE0A July 2025 – July 2026 MSPM0H3215-Q1 , MSPM0H3216-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fADCCLK | ADC clock frequency | 4 | 32 | MHz | |||
| tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
| tSample_step | Sampling time for step input | 12-bit mode, RS = 50Ω, Cpext = 10pF, Vstep=4V | 0.188 | µs | |||
| tSample_step | Sampling time for step input | 12-bit mode, RS = 50Ω, Cpext = 10pF, Vstep=5V | 0.400 | µs | |||
| tSample_VREF | Sample time with internal VREF input | ADC CHANNEL=29, 12-bit mode, VDD as reference | 10 | µs | |||
| tSample_SupplyMon | Sample time with Supply Monitor (VDD/3) | 3 | µs | ||||