SLASFJ6B July   2025  – January 2026 MSPM0C1105 , MSPM0C1106

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Pin Attributes
      1.      10
    3. 6.3 Signal Descriptions
      1.      12
      2.      13
      3.      14
      4.      15
      5.      16
      6.      17
      7.      18
      8.      19
      9.      20
      10.      21
      11.      22
      12.      23
    4. 6.4 Connections for Unused Pins
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Characteristics
      1. 7.5.1 RUN/SLEEP Modes
      2. 7.5.2 STOP/STANDBY Modes
      3. 7.5.3 SHUTDOWN Mode
    6. 7.6  Power Supply Sequencing
      1. 7.6.1 Power Supply Ramp
      2. 7.6.2 POR and BOR
    7. 7.7  Flash Memory Characteristics
    8. 7.8  Timing Characteristics
    9. 7.9  Clock Specifications
      1. 7.9.1 System Oscillator (SYSOSC)
      2. 7.9.2 Low Frequency Oscillator (LFOSC)
      3. 7.9.3 Low Frequency Crystal/Clock
      4. 7.9.4 High Frequency Crystal/Clock
    10. 7.10 Digital IO
      1. 7.10.1 Electrical Characteristics
      2. 7.10.2 Switching Characteristics
    11. 7.11 Analog Mux VBOOST
    12. 7.12 ADC
      1. 7.12.1 Electrical Characteristics
      2. 7.12.2 Switching Characteristics
      3. 7.12.3 Linearity Parameters
      4. 7.12.4 Typical Connection Diagram
    13. 7.13 Temperature Sensor
    14. 7.14 VREF
      1. 7.14.1 Electrical Characteristics
      2. 7.14.2 Voltage Characteristics
    15. 7.15 Comparator (COMP)
      1. 7.15.1 Comparator Electrical Characteristics
    16. 7.16 I2C
      1. 7.16.1 I2C Characteristics
      2. 7.16.2 I2C Filter
      3. 7.16.3 I2C Timing Diagram
    17. 7.17 SPI
      1. 7.17.1 SPI
      2. 7.17.2 SPI Timing Diagram
    18. 7.18 UART
    19. 7.19 TIMx
    20. 7.20 Emulation and Debug
      1. 7.20.1 SWD Timing
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  CPU
    3. 8.3  Operating Modes
      1. 8.3.1 Functionality by Operating Mode
    4. 8.4  Power Management Unit (PMU)
    5. 8.5  Clock Module (CKM)
    6. 8.6  DMA_B
    7. 8.7  Events
    8. 8.8  Memory
      1. 8.8.1 Memory Organization
      2. 8.8.2 Peripheral File Map
      3. 8.8.3 Peripheral Interrupt Vector
    9. 8.9  Flash Memory
    10. 8.10 SRAM
    11. 8.11 GPIO
    12. 8.12 IOMUX
    13. 8.13 ADC
    14. 8.14 Temperature Sensor
    15. 8.15 Low-Frequency Sub System (LFSS)
    16. 8.16 VREF
    17. 8.17 COMP
    18. 8.18 Security
    19. 8.19 CRC
    20. 8.20 UART
    21. 8.21 I2C
    22. 8.22 SPI
    23. 8.23 IWDT
    24. 8.24 WWDT
    25. 8.25 RTC_B
    26. 8.26 Timers (TIMx)
    27. 8.27 Device Analog Connections
    28. 8.28 Input/Output Diagrams
    29. 8.29 Serial Wire Debug Interface
    30. 8.30 DEBUGSS
    31. 8.31 Device Factory Constants
    32. 8.32 Identification
  10. 9 Applications, Implementation, and Layout
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
  11. 10Device and Documentation Support
    1. 10.1 Getting Started and Next Steps
    2. 10.2 Device Nomenclature
    3. 10.3 Tools and Software
    4. 10.4 Documentation Support
    5. 10.5 Support Resources
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

MSPM0C1105/6 microcontrollers (MCUs) are part of MSP's highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm®Cortex®-M0+ 32-bit core platform, operating at up to 32MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages from 1.62V to 3.6V.

The MSPM0C1105/6 devices provide up to 64KB embedded flash program memory with 8KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy from -2.1% to +1.6%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, CRC-16 accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.6 Msps ADC with VDD as the voltage reference, a comparator with 8-bit reference DAC and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as one 16-bit advanced timer with deadband and timer frequency up to 64MHz, four 16-bit general purpose timer, one windowed watchdog timer, and a variety of communication peripherals including three UART, one SPI, and two I2C. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, smart card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers to find the MCU that meets the project's needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0C1105/6 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 C-Series Microcontrollers Technical Reference Manual.

Table 3-1 Package Information
PART NUMBER (1) (2) PACKAGE PACKAGE SIZE(3) (4)
MSPM0C1106SPTR PT (LQFP, 48)(6) 9mm × 9mm
MSPM0C1105SPTR PT (LQFP, 48)(6) 9mm × 9mm
MSPM0C1106SRGZR RGZ (VQFN, 48) 7mm × 7mm
MSPM0C1105SRGZR RGZ (VQFN, 48) 7mm × 7mm

MSPM0C1106SZCMR

ZCM (NFBGA, 48) 3.5mm × 3.5mm

MSPM0C1105SZCMR

ZCM (NFBGA, 48) 3.5mm × 3.5mm
MSPM0C1106SRHBR RHB (VQFN, 32) 5mm × 5mm
MSPM0C1105SRHBR RHB (VQFN, 32) 5mm × 5mm
MSPM0C1106SDGS28R DGS28 (VSSOP, 28) 7.1mm × 4.9mm
MSPM0C1105SDGS28R DGS28 (VSSOP, 28) 7.1mm × 4.9mm
MSPM0C1106SRGER RGE (VQFN, 24) 4mm × 4mm
MSPM0C1105SRGER RGE (VQFN, 24) 4mm × 4mm
MSPM0C1106SDGS20R DGS20 (VSSOP, 20) 5.1mm × 4.9mm
MSPM0C1105SDGS20R DGS20 (VSSOP, 20) 5.1mm × 4.9mm
MSPM0C1106SRUKR RUK (WQFN, 20) 3mm × 3mm
MSPM0C1105SRUKR RUK (WQFN, 20) 3mm × 3mm
MSP32C031C6SPTR PT (LQFP, 48)(6) 9mm × 9mm
MSP32G031C6SPTR PT (LQFP, 48)(6) 9mm × 9mm
MSP32G031C8SPTR PT (LQFP, 48)(6) 9mm × 9mm
MSP32G031K6SVFCR VFC (LQFP, 32)(5) 9mm × 9mm
MSP32C031K6SVFCR VFC (LQFP, 32)(5) 9mm × 9mm
MSP32G031K8SVFCR VFC (LQFP, 32)(5) 9mm × 9mm
For the most current part, package, and ordering information for all available devices, see the Package Option Addendum, or see the TI website.
Please find more infromation about the device name in the Device Nomenclature section.
The package size (length × width) is a nominal value and includes pins, where applicable.
32-pin LQFP (VFC) is in preview status and not available to order
There are two pin configurations available for the PT (LQFP, 48) package. Refer to Section 6.2 for more information
CAUTION:

System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430™ System-Level ESD Considerations for more information. The principles in this application note are applicable to MSPM0 MCUs.