SLASFJ6B July 2025 – January 2026 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSTRIM | Factory trim temperature (1) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=2h (internal VREF), BUFCONFIG=1h (1.4V VREF), ADC tSample=10µs | 27 | 30 | 33 | ℃ |
| TSc | Temperature coefficient | -2.05 | -1.89 | -1.75 | mV/℃ | |
| tSET, TS | Temperature sensor settling time (2) | 2.5 | 10 | us | ||