SLASFJ6B July 2025 – January 2026 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Comparator Electrical Characteristics | ||||||
| Vcm | Common mode input range | 0 | VDD | V | ||
| Voffset | Input offset voltage | -20 | 20 | mV | ||
| Vhys | DC input hysteresis | HYST=00h | 0.4 | mV | ||
| HYST=01h | 10 | |||||
| HYST=02h | 20 | |||||
| HYST=03h | 30 | |||||
| tPD_ls | Propagation delay, response time | Output Filter off, Overdrive = 100 mV, High Speed Mode | 32 | 50 | ns | |
| Output Filter off, Overdrive = 100 mV, Low Power Mode | 1.2 | 4 | µs | |||
| ten | Comparator enable time | Startup time to reach propagation delay specification, High Speed Mode | 5 | µs | ||
| Startup time to reach propagation delay specification, Low Power Mode | 10 | µs | ||||
| Icomp | Comparator current consumption. | Vcm = VDD/2, 100mV overdrive, DAC output as a voltage reference, VDD is reference for DAC, High Speed Mode | 130 | 200 | µA | |
| Vcm = VDD/2, 100mV overdrive, DAC output as a voltage reference, VDD is reference for DAC, Low Power Mode | 0.85 | 2.7 | µA | |||
| Vcm = VDD/2, 100mV overdrive, comparator only. High Speed Mode | 120 | 180 | µA | |||
| Vcm = VDD/2, 100mV overdrive, comparator only, Low Power Mode | 0.7 | 2.1 | µA | |||
| 8-bit DAC Electrical Characteristics | ||||||
| Vdac | DAC output range | 0 | VDD | V | ||
| Vdac-code | 8-bit DAC output voltage for a given code | VIN = reference voltage into 8-bit DAC, code n = 0 to 255 | VIN × (n+1) / 256 | V | ||
| INL | Integral nonlinearity of 8-bit DAC | -1 | 1 | LSB | ||
| DNL | Differential nonlinearity of 8-bit DAC | -1 | 1 | LSB | ||
| Gain error | Gain error of 8-bit DAC | Reference voltage = VDD | -2 | 2 | % of FSR | |
| Offset error | Offset error of 8-bit DAC | -5 | 5 | mV | ||
| Output Impedance | 8-bit DAC output impedance | 50 | kΩ | |||
| tdac_settle | 8-bit DAC settling time in static mode | DACCODE0 = 0 → 255, DAC output accurate to 1 LSB, DAC output on pin PA11, Cload = 15pF | 6 | µs | ||
| tdac_settle | 8-bit DAC settling time in static mode | DACCODE0 = 0 → 255, DAC output accurate to 1 LSB | 1.5 | µs | ||