SLASFJ6B July 2025 – January 2026 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Low frequency crystal oscillator (LFXT) | ||||||
| fLFXT | LFXT frequency | 32768 | Hz | |||
| DCLFXT | LFXT duty cycle | 30 | 70 | % | ||
| OALFXT | LFXT crystal oscillation allowance | 419 | kΩ | |||
| CL, eff | Integrated effective load capacitance(1) | 1 | pF | |||
| tstart, LFXT | LFXT start-up time | 1000 | ms | |||
| ILFXT | LFXT current consumption | XT1DRIVE=0, LOWCAP=1 | 300 | nA | ||
| Low frequency digital clock input (LFCLK_IN) | ||||||
| fLFIN | LFCLK_IN frequency (2) | SETUSEEXLF=1 | 29491 | 32768 | 36045 | Hz |
| DCLFIN | LFCLK_IN duty cycle (2) | SETUSEEXLF=1 | 40 | 60 | % | |
| LFCLK Monitor | ||||||
| fFAULTLF | LFCLK monitor fault frequency (3) | MONITOR=1 | 2800 | 4200 | 8400 | Hz |