SLASFJ6B July 2025 – January 2026 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| PARAMETER | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| RUN Mode | |||||||||||||
| IDDRUN | MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 2.9 | 2.9 | 2.9 | 2.9 | 2.9 | mA | |||||
| IDDRUN, per MHz | MCLK=SYSOSC, While(1), execute from flash | 32MHz | 52 | 58 | 53 | 59 | 53 | 59 | 54 | 60 | 54 | 60 | uA/Mhz |
| MCLK=SYSOSC, CoreMark, execute from flash | 90 | 91 | 91 | 91 | 91 | ||||||||
| SLEEP Mode | |||||||||||||
| IDDSLEEP | MCLK=SYSOSC, CPU is halted | 32MHz | 1332 | 1455 | 1346 | 1468 | 1358 | 1479 | 1362 | 1486 | 1370 | 1490 | uA |
| IDDSLEEP | MCLK=LFCLK, CPU is halted | 32kHz | 524 | 591 | 529 | 595 | 542 | 643 | 549 | 650 | 558 | 660 | uA |