SLDS204D October 2014 – February 2025 PGA300
PRODUCTION DATA
Temperature compensation can be performed using the internal temperature sensor with T Gain = 5 V/V. Typical internal temperature sensor ADC values at the different temperatures are shown in Table 6-4.
| TEMPERATURE | T ADC VALUE (Typ) |
|---|---|
| –40°C | 0x160C |
| 0°C | 0x1A18 |
| 150°C | 0x2945 |
For T ADC output codes at intermediate temperatures, use linear interpolation.