SLDS204D October 2014 – February 2025 PGA300
PRODUCTION DATA
The PGA300 fault-monitoring circuits monitor faults either at power up or periodically. Table 6-8 describes the fault-detection timing.
| FAULT | POWER UP OR RUN TIME | MINIMUM TIME AFTER FAULT OCCURS | MAXIMUM TIME AFTER FAULT OCCURS |
|---|---|---|---|
| Execution-timing error | Run time | 500 ms | — |
| Checksum error of internal logic | Run time | 500 ms | — |
| EEPROM is corrupted or EEPROM CRC_GOOD = 0b0 | Power up only (EEPROM is accessed only at power up) | N/A | N/A |
| Power supply and signal chain errors | Run time | 8 ms | 16 ms |