SLFS047D February   1984  – March 2026 TLC556 , TLC556M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: VDD = 2V for TLC556C, VDD = 3V for TLC556I
    6. 5.6  Electrical Characteristics: VDD = 5V
    7. 5.7  Electrical Characteristics: VDD = 15V
    8. 5.8  Switching Characteristics
    9. 5.9  Typical Characteristics: TLC556C and TLC556I
    10. 5.10 Typical Characteristics: TLC556M
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram (Each Timer)
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Designing for Improved ESD Performance
    2. 7.2 Typical Applications
      1. 7.2.1 Pulse-Width Modulation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Position Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature (unless otherwise noted)(1)
MIN MAX UNIT
Voltage Supply voltage, VDD(2) –0.3 18 V
Input, any input –0.3 VDD
Current Sink, discharge or output 150 mA
Source, output 15
TA Operating free-air temperature C-suffix 0 70 °C
I-suffix –40 85
M-suffix –55 125
Case temperature for 60 seconds FK package 260 °C
Lead temperature 1.6mm (1/16 inch) from case J package, 60 seconds 300 °C
D or N package, 10 seconds 260
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to network ground terminal.