9 Revision History
Changes from Revision C (December 2024) to Revision D (March 2026)
- Removed LinCMOSTM terminology from data
sheetGo
- The specifications for the TLC55M devices are unchanged under revision
D.Go
- Removed the test condition of VRESET = VDD from reset
current (I(reset)) in Electrical Characteristics: VDD = 2V for
TLC556C, VDD = 3V for TLC556I, Electrical Characteristics:
VDD = 5V, and Electrical Characteristics: VDD =
15V
Go
- Changed the discharge switch off-stage current typical value at 25°C from
0.1nA to 0.33nA in Electrical Characteristics: VDD = 2V for TLC556C,
VDD = 3V for TLC556I
Go
- Changes the discharge switch off-stage current typical value for TLC556C
across temperature from 0.5nA to 11nA in Electrical Characteristics: VDD =
2V for TLC556C, VDD = 3V for TLC556I
Go
- Changes the discharge switch off-stage current typical value for TLC556I
across temperature from 120nA to 30nA in Electrical Characteristics: VDD =
2V for TLC556C, VDD = 3V for TLC556I
Go
- Removed reset current (IRESET) typical specification with test
condition VRESET = 0V in Electrical Characteristics: VDD = 5V
and Electrical Characteristics: VDD = 15V
Go
- Changed the typical value of discharge switch off-stage current at 25°C for
TLC556C and TLC556I from 0.1nA to 0.3nA in Electrical Characteristics: VDD =
5V
Go
- Changed the typical value of discharge switch off-stage current for TLC556C
at max temperature range from 0.5nA to 11nA in Electrical Characteristics:
VDD = 5V
Go
- Changed the typical value of discharge switch off-stage current for TLC556I
at max temperature range from 2nA to 30nA in Electrical Characteristics: VDD
= 5V
Go
- Changed the typical value of discharge switch on-stage voltage at 25°C for
TLC556C and TLC556I from 0.15V to 0.06V in Electrical Characteristics: VDD =
5V
Go
- Changed the typical value of discarge switch off-stage current at 25°C for TLC556C
and TLC556I from 0.1nA to 0.75nA in Electrical Characteristics: VDD =
15V
Go
- Changed the typical value of discarge switch off-stage current for
TLC556C at max temperature range from 0.5nA to 13nA in Electrical
Characteristics: VDD = 15V
Go
- Added a typical value of 30nA to the discarge switch off-stage
current for TLC556I at max temperature range in Electrical Characteristics:
VDD = 15V
Go
- Changed the typical value of supply current at 25°C for TLC556C and
TLC556I from 0.72mA to 0.47mA in Electrical Characteristics: VDD =
15V
Go
- Added the Typical Characteristics section with updated
typical characterstic curves for TLC556C and TLC556IGo
Changes from Revision B (September 1997) to Revision C (December 2024)
- Added Applications sectionGo
- Added Package Information table and Simplified
Schematic figure to Description
Go
- Deleted paragraph regarding ESD ratings under MIL-STD-883C, Method 3015 in Description
Go
- Added Pin Functions tables to Pin Configuration and
Functions
Go
- Deleted TLC556Y Chip Information sectionGo
- Deleted continuous total power dissipation specification from Absolute Maximum
Ratings and restructured table for
clarityGo
- Added ESD Ratings table and HBM and CDM
specificationsGo
- Changed Power Dissipation Ratings table to Thermal
Information, and updated per-package thermal
specificationsGo
- Changed reset current
(I(reset)) test conditions to VRESET = VDD, in
Electrical Characteristics: VDD = 2V for TLC556C, VDD = 3V for
TLC556I, Electrical Characteristics: VDD = 5V, and Electrical
Characteristics: VDD = 15V
Go
- Changed supply current
(IDD) typical value from 130μA to 275μA in Electrical Characteristics:
VDD = 2V for TLC556C, VDD = 3V for TLC556I
Go
- Added new reset current (I(reset)) typical specification, for test condition VRESET = 0V, to Electrical Characteristics: VDD =
5V and Electrical Characteristics: VDD = 15V
Go
- Changed supply current (IDD) typical value from 340μA to 360μA in
Electrical Characteristics: VDD = 5V
Go
- Changed title of Operating Characteristics section to Switching
Characteristics and clarified that values are specified by design or
characterizationGo
- Deleted initial error of timing interval specification in Timing
Characteristics
Go
- Updated Application Information section and renamed to
Astable Operation
Go
- Updated equations for output driver duty cycle and output waveform
duty cycle in Astable Operation
Go
- Added Application and Implementation section with pulse-width modulation and
pulse-position modulation applications Go
- Added Designing for Improved ESD Performance section to
Application Information
Go