SLFS047D February 1984 – March 2026 TLC556 , TLC556M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Supply voltage sensitivity of timing interval | VDD =
5V to 15V, RA = RB = 1kΩ to 100kΩ, CT = 0.1μF(1) |
0.1 | 0.5 | %/V | |||
| tr | Output pulse rise time | RL = 10ΜΩ, CL = 10pF | 20 | 75 | ns | ||
| tf | Output pulse fall time | RL = 10ΜΩ, CL = 10pF | 15 | 60 | ns | ||
| fmax | Maximum frequency in astable mode | RA = 470Ω, CT = 200pF, RB = 200Ω(1) | 1.2 | 2.1 | MHz | ||