SLFS047D February   1984  – March 2026 TLC556 , TLC556M

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: VDD = 2V for TLC556C, VDD = 3V for TLC556I
    6. 5.6  Electrical Characteristics: VDD = 5V
    7. 5.7  Electrical Characteristics: VDD = 15V
    8. 5.8  Switching Characteristics
    9. 5.9  Typical Characteristics: TLC556C and TLC556I
    10. 5.10 Typical Characteristics: TLC556M
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram (Each Timer)
    3. 6.3 Feature Description
      1. 6.3.1 Monostable Operation
      2. 6.3.2 Astable Operation
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Designing for Improved ESD Performance
    2. 7.2 Typical Applications
      1. 7.2.1 Pulse-Width Modulation
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Pulse-Position Modulation
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VDD = 15V

at specified free-air temperature and VDD = 15V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIT Input threshold voltage 25°C 9.45 10 10.55 V
Full range(1) 9.35 10.65
Threshold current 25°C 10 pA
Full range(1) TLC556C 75
TLC556I 150
TLC556M 5000
V(trigger) Trigger voltage 25°C 4.65 5 5.35 V
Full range(1) 4.55 5.45
I(trigger) Trigger current 25°C 10 pA
Full range(1) TLC556C 75
TLC556I 150
TLC556M 5000
V(reset) Reset voltage 25°C 0.4 1.1 1.5 V
Full range(1) 0.3 1.8
I(reset) Reset current 25°C 10 pA
Full range(1) TLC556C 75
TLC556I 150
TLC556M 5000
Control voltage (open circuit) as a percentage of supply voltage Full range(1) 66.7%
Discharge switch on- state voltage IOL = 100mA 25°C 0.8 1.7 V
Full range(1) 1.8
Discharge switch off- state current 25°C TLC556C, TLC556I 0.75 nA
TLC556M 0.1
Full range(1) TLC556C 13
TLC556I 30
TLC556M 120
VOH High-level output voltage IOH = –10mA 25°C 12.5 14.2 V
Full range(1) 12.5
IOH = –5mA 25°C 13.5 14.6
Full range(1) 13.5
IOH = –1mA 25°C 14.2 14.9
Full range(1) 14.2
VOL Low-level output voltage IOL = 100mA, 25°C 1.28 3.2 V
IOL = 100mA, full range(1) TLC556C 3.6
TLC556I 3.7
TLC556M 3.8
IOL = 50mA, 25°C 0.63 1
IOL = 50mA, full range(1) TLC556C 1.3
TLC556I 1.4
TLC556M 1.5
IOL = 10mA, 25°C 0.12 0.3
IOL = 10mA, full range(1) TLC556C, TLC556I 0.4
TLC556M 0.45
IDD Supply current(2) 25°C TLC556C, TLC556I 0.47 1.2 mA
TLC556M 0.72 1.2
Full range(1) TLC556C 1.6
TLC556I 1.8
TLC556M 2
Full range is 0°C to 70°C for TLC556C, –40°C to +85°C for TLC556I, and –55°C to +125°C for TLC556M.
These values apply for the expected operating configurations in which THRES is connected directly to DISCH or TRIG.