SLIA097 March 2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328
Install the Hall sensor PCB into the mounting location. Horizontal sensor mounting requires the PCB to be mounted to the 3D printed part denoted “Horizontal Top”, whereas vertical sensor options require the PCB to be mounted to the part denoted “Vertical Cover”. Both the vertical and horizontal mounting option require the use of 2-56 nylon screws for securing the PCB to the printed mount. Figure 3-7 shows the horizontal mount and Figure 3-8 illustrates the vertical mounting.