SLIA097 March 2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328
Prepare all 3D printed parts by removing any existing support material. Due to printers having varying degrees of precision, some parts may require alteration to ensure proper fit.
Table 3-1 shows the 3D printed files required for flow meter design. All files are available from Mechanical Flow Meter Design Files.
| Parameter | Vertical Sensor | Alternate Vertical Sensor | Horizontal Sensor |
|---|---|---|---|
| Magnet Compatibility | Phoenix America ring magnet (G8-H-315-50-8) |
¼ in × 1/16 in - disc magnets | ¼ in × 1/16 in - disc magnets |
| Flow Meter Body 3D Print File | Flow Body.STL | Flow Body.STL | Flow Body.STL |
| Flow Meter Impeller 3D Print File | Ring Mag Impeller.STL | Alternate Mag Impeller.STL | Horizontal Mag Impeller.STL |
| Flow Meter Top 3D Print File | Vertical Top.STL | Vertical Top.STL | Horizontal Top.STL |
| Flow Meter Cover 3D Print File | Vertical Cover.STL | Vertical Cover.STL | Horizontal Cover.STL |