SLLA414A August 2025 – January 2026 BQ24392 , HD3SS212 , HD3SS213 , HD3SS214 , HD3SS215 , HD3SS3202 , HD3SS3212 , HD3SS3220 , HD3SS3411 , HD3SS3412 , HD3SS3415 , HD3SS460 , SN65DP149 , SN65DP159 , SN75DP130 , SN75DP149 , SN75DP159 , TMDS171 , TMDS181 , TMUXHS4212 , TS3DV642 , TS3USB221 , TS3USB221A , TS3USB221E , TS3USB30 , TS3USB3000 , TS3USB3031 , TS3USB30E , TS3USB31 , TS3USB31E , TS3USB3200 , TS5USBA224 , TS5USBC400 , TS5USBC402 , TS5USBC41 , TUSB1002 , TUSB1002A , TUSB1042I , TUSB211 , TUSB212 , TUSB213 , TUSB214 , TUSB215 , TUSB4020BI , TUSB4041I , TUSB501 , TUSB522P , TUSB542 , TUSB551 , TUSB8020B , TUSB8041 , TUSB8041A , TUSB8042 , TUSB8043 , TUSB8044
When implementing a through-hole receptacle (like a USB Standard-A), TI recommends making high-speed differential signal connections to the receptacle on the bottom layer of the PCB. Making these connections on the bottom layer of the PCB prevents the through-hole pin from acting as a stub in the transmission path. For surface-mount receptacles such as USB Micro-B and Micro-AB, make high-speed differential signal connections on the top layer. Making these connections on the top layer eliminates the need for vias in the transmission path. For examples of USB through-hole receptacle connections.
Figure 4-4 Receptacle Stubs
Mitigation