SLLA660 December   2024 THVD1400 , THVD2410

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Overview of RS-485
  6. 3 Shorting DE and nRE Pins
  7. 4 General R Pin Glitch Background
  8. 5 Theoretical Glitch Case for RS-485 Transceivers
  9. 6 Theoretical THVD24XX Idle Fail-safe Case
  10. 7 RS-485 Testing Setup
  11. 8 THVD1400 Capacitance Results
  12. 9 THVD2410 Capacitance Results
  13. 10Voltage Drop Workarounds
  14. 11Summary
  15. 12References

THVD2410 Capacitance Results

With an identical setup to the THVD1400, THVD2410 shows that idle fail-safe is triggered across every capacitance test. When switching from transmit to receive modes, THVD2410 enters the idle fail-safe for 10 µs.Figure 9-1and Figure 9-2 both show the same fail-safe time of 10 µs at 50pF and 1000pF. These results are consistent across singled-ended and differential capacitances.

 THVD2410 50pF Single-ended CapacitanceFigure 9-1 THVD2410 50pF Single-ended Capacitance
 THVD2410 1000pF Single-ended CapacitanceFigure 9-2 THVD2410 1000pF Single-ended Capacitance

Since the bus differential voltage enters the VTH_FSH range for a long enough period of time, THVD2410 enters the idle fail-safe mode.

Table 9-1 THVD2410 Fail-safe Results
Capacitance
50pF100pF220pF330pF470pF570pF760pF860pF1000pF
Single-ended Glitch Time (µs)10.5610.6710.6310.6910.6510.7110.6310.6510.69
Single-ended Voltage Drop (V)0.600.690.650.640.730.650.480.610.64
Differential Glitch Time (µs)10.6710.7610.7110.6510.6710.7110.6710.6810.77
Differential Voltage Drop (V)0.560.730.720.630.680.560.690.770.65