SLLA673 March   2025 MCF8315A , MCF8315C , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 MCF8315 Block Diagram and Pin Functions Introduction
  5. 2Fan Application Hardware Architecture
    1. 2.1 Total Discrete Hardware Design
    2. 2.2 MCU+Pre-Driver and External FET Design
    3. 2.3 All in One Design
  6. 3MCF8315 Hardware Design Guide for Fan Application
    1. 3.1 MCF8315 Power Part Design
    2. 3.2 MCF8315 Function Part Design
    3. 3.3 MCF8315 Communication and Output Part Design
    4. 3.4 MCF8315 Schematic Design Reference
    5. 3.5 MCF8315 Simplifies Peripheral Design
    6. 3.6 MCF8315 Thermal Performance Test
      1. 3.6.1 MCF8315 TSSOP Thermal Test With Inductance Version
  7. 4Summary
  8. 5References

Summary

This application note discusses the application cases of fans, summarizes the hardware design using the MCF8315 device, achieves system-level optimization in the integrated design, and proposes a more cost-effective design based on this. The document also uses different PCBs to optimize the device temperature rise to achieve the best design for cost and performance.