SLLA673 March 2025 MCF8315A , MCF8315C , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D
In this design, some MCU device integrate gate driver and built-in current amplification/protection circuits. Users only need to connect external MOSFETs. Compared with the previous design, this can reduce material costs to a greater extent and make this easier for engineers to layout the system. This design is also widely used in the market. The disadvantage is that engineers still need to spend a lot of time on low-level driver debugging and optimizing the motor control algorithm.
Figure 2-2 MCU+Pre-driver and External
FET Architecture in Fan Application