SLLA673 March 2025 MCF8315A , MCF8315C , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D
For the Fan application, most of the voltage or power level is 12 to 24V and <45W. Normal fan application such as (ventilation exhaust fans, ceiling fans, water pumps, gas wall-mounted boilers, and so on), and generally hardware architecture shown in the following: