SLLA673 March 2025 MCF8315A , MCF8315C , MCF8315D , MCF8316A , MCF8316C-Q1 , MCF8316D
This design integrates MCU, half-bridge drive circuit, current amplifier, protection circuit, MOSFET, and so on. The fully integrated design saves PCB area to a greater extent without adding additional circuits. And engineers do not need to be experienced in algorithm writing capabilities.
Through the host computer with preset parameters, product development can be completed and project evaluation can be completed faster.
Figure 2-3 All in One Design Architecture
in Fan Application