SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISO1410_ISO1412 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 =
VCC2 = 5.5V, TJ = 150°C, A-B load = 54Ω ||50pF, Load on
R=15pF Input a 250kHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 | 556 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 28 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 528 | mW | |||
| ISO1430_ISO1432 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 =
VCC2 = 5.5V, TJ = 150°C, A-B load = 54Ω ||50pF, Load on
R=15pF Input a 6MHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 | 352 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 33 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 319 | mW | |||
| ISO1450_ISO1452 | ||||||
| PD | Maximum power dissipation (both sides) | VCC1 =
VCC2 = 5.5V, TJ = 150°C, A-B load = 54Ω ||50pF, Load on
R=15pF Input a 25MHz 50% duty cycle square wave to D pin with VDE=VCC1, VRE=GND1 | 588 | mW | ||
| PD1 | Maximum power dissipation (side-1) | 49 | mW | |||
| PD2 | Maximum power dissipation (side-2) | 539 | mW | |||