SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply voltage, side 1 | -0.5 | 6 | V |
| VCC2 | Supply voltage, side 2 | -0.5 | 6 | V |
| VIO | Logic voltage level (D, DE, RE, R) | -0.5 | VCC1+0.5(3) | V |
| IO | Output current on R pin | -15 | 15 | mA |
| VBUS | Voltage on bus pins (A, B, Y, Z with respect to GND2) | -18 | 18 | V |
| TJ | Junction temperature | -40 | 150 | ℃ |
| TSTG | Storage temperature | -65 | 150 | ℃ |