SLLSF22I April 2018 – August 2026 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
The ISO14xx devices are isolated RS-485/RS-422 transceivers designed to operate in harsh industrial environments. ISO141x, ISO143x and ISO145x devices support up to 500kbps, 12Mbps and 50Mbps signaling rates respectively. This family of devices has a 3-channel digital isolator and an RS-485 transceiver in a 16-pin wide-body SOIC package. The silicon-dioxide based capacitive isolation barrier supports an isolation withstand voltage of 5kVRMS and an isolation working voltage of 1500VPK. Isolation breaks the ground loop between the communicating nodes and allows for data transfer in the presence of large ground potential differences. These devices have a higher typical differential output voltage (VOD) than traditional transceivers for better noise immunity. A minimum differential output voltage of 2.1V is specified at a VCC2 voltage of 5V ±10% which meets the requirements for Profibus applications. The wide logic supply of the device (VCC1) supports interfacing with 1.8V, 2.5V, 3.3V, and 5V control logic. The 3V to 5.5V bus side supply (VCC2) removes the need of a well-regulated isolated supply in end systems. Figure 8-1 shows the functional block diagram of the full-duplex devices and Figure 8-2 shows the functional block diagram of a half-duplex devices.