SLLSFB7 March 2026 TLIN1124A-Q1
ADVANCE INFORMATION
The TLIN1124A-Q1 device is a Quad Local Interconnect Network (LIN) physical layer transceiver, compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A, ISO/DIS 17987-4, and SAE J2602-1 with integrated commander and responder termination diode and resistor along with wake-up and protection features. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20kbps. The LIN receiver supports data rates up to 100kbps for in-line programming. The device supports 12V battery applications with wider operating voltage (5V to 28V) and extended LIN bus-fault (±40V) protection. The device converts the LIN protocol data stream on the TXDx input into a LINx bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the push-pull RXD output pin. Ultra-low current consumption is possible using the sleep mode which allows wake up via LIN bus or SLP pin. The integrated commander and responder diode and resistor, electrostatic discharge (ESD) protection, and fault protection allow designers to save board space in their applications. The device prevents back-feed current through LIN to the supply in case of ground shift or supply voltage disconnection.
The LIN bus has two states: dominant state (voltage near ground) and recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the internal pull-up resistor and a series diode. The device has integrated resister and series diode for controller nodes on all four LIN channels so that no external pull-up components are required.
The TLIN1124A-Q1 support wide operating ranges with VSUP of 5V to 28V LIN bus fault protection, -40°C to 150°C junction temperature. Ultra low power consumption is achieved in sleep mode. There are two methods of to wake up the device from sleep mode; by the LIN bus and local wake-up using the SLP pin.
There are many protection features provided by the device such as HBM ESD, IEC ESD protection, under voltage protection on VSUP and VIO, TXD Dominant Time Out Protection (TXD DTO), LIN dominant timeout protection (LIN DTO), thermal shutdown protection and unpowered node or ground disconnection failsafe at system level.