SLLSFB7 March 2026 TLIN1124A-Q1
ADVANCE INFORMATION
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge according to IEC 62228-2 for LIN (1) | Contact discharge on LIN, VSUP with respect to GND | ±8000 | V | |
| Indirect ESD discharge on LIN | ±15000 | ||||
| V(ESD) | Electrostatic discharge according to SAE J2962-1 for LIN (2) | Contact discharge on LIN | ±8000 | V | |
| Air-gap discharge on LIN | ±25000 | V | |||
| VTRAN | IEC 62228-2 Pulse transients per IEC 62215-3 12 V electrical systems LIN, VSUP terminal to GND(1) |
Pulse 1 | -100 | V | |
| Pulse 2 | 75 | ||||
| Pulse 3a | -150 | ||||
| Pulse 3b | 100 | ||||
| LIN terminal to GND(2) | SAE J2962-1 per ISO 7637-3 Direct Coupling Capacitor - Slow transient pulse |
±30 | |||