SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
The DLC (Data Length Code) of the received frame must match exactly the configured DLC if the data mask bit is set. The DLC is configured in 8'h38[4:1]. The data mask bit is set in 8'h38[0]. While the FD DLC are included in this table, selective wake only works for classic CAN frames, so CAN FD codes aren't used in WUF validation.
| Frames | Data Length Code | Number of Data Bytes | |||
|---|---|---|---|---|---|
| DLC3 | DLC2 | DLC1 | DLC0 | ||
| Classical Frames & FD Frames | 0 | 0 | 0 | 0 | 0 |
| 0 | 0 | 0 | 1 | 1 | |
| 0 | 0 | 1 | 0 | 2 | |
| 0 | 0 | 1 | 1 | 3 | |
| 0 | 1 | 0 | 0 | 4 | |
| 0 | 1 | 0 | 1 | 5 | |
| 0 | 1 | 1 | 0 | 6 | |
| 0 | 1 | 1 | 1 | 7 | |
| 1 | 0 | 0 | 0 | 8 | |
| Classical Frames | 1 | 0 or 1 | 0 or 1 | 0 or 1 | 8 |
| FD Frames | 1 | 0 | 0 | 1 | 12 |
| 1 | 0 | 1 | 0 | 16 | |
| 1 | 0 | 1 | 1 | 20 | |
| 1 | 1 | 0 | 0 | 24 | |
| 1 | 1 | 0 | 1 | 32 | |
| 1 | 1 | 1 | 0 | 48 | |
| 1 | 1 | 1 | 1 | 64 | |