SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY FROM BATTERY | ||||||
| ISUP | Battery supply current | Sleep mode: selective wake off, 4.5V ≤ VSUP ≤ 28V | 20 | 35 | µA | |
| Standby mode: selective wake off, 4.5V ≤ VSUP ≤ 28V | 60 | 95 | µA | |||
| Additional current when CAN bus is listening and bias is connected to 2.5V. | 15 | 40 | µA | |||
| Additional current from WAKE pin | 1 | 2 | µA | |||
| Normal mode | 1 | 1.5 | mA | |||
| Additional current when selective wake is enabled and bus active | 400 | 550 | µA | |||
| VSUP(PU)R | Supply on detection | VSUP rising | 1.9 | 3.9 | V | |
| VSUP(PU)F | Supply off detection | VSUP falling | 1.8 | 3.5 | V | |
| UVSUPR | Supply under voltage recovery | VSUP rising | 3.75 | 4.4 | V | |
| UVSUPF | Supply under voltage detection | VSUP falling | 3.4 | 4.25 | V | |
| SUPPLY FROM VCC | ||||||
| ICC | Supply current | Normal mode: Recessive, VTXD = VIO | 3 | 5 | mA | |
| Normal mode: Dominant, VTXD = 0 V, RL = 60Ω and CL = open, typical bus load | 60 | mA | ||||
| Normal mode: Dominant, VTXD = 0 V, RL = 50Ω and CL = open, high bus load | 70 | mA | ||||
| Normal mode: Dominant with bus fault, VTXD = 0V, CANH = - 25V, RL and CL = open | 110 | mA | ||||
| Standby mode: selective wake off, VTXD = VIO, RL = 50Ω, CL = open | 3.5 | 8 | µA | |||
| Sleep mode | 2.5 | 5 | µA | |||
| UVCCR | Supply under voltage recovery | VCC rising | 4.2 | 4.5 | V | |
| UVCCF | Supply under voltage detection | VCC falling | 3.5 | 4 | V | |
| SUPPLY FROM VIO | ||||||
| IIO | I/O supply current from VIO | Sleep mode: VTXD = VIO where 1.71V < VIO < 5.5V | 10 | µA | ||
| IIO | I/O supply current from VIO | Standby mode: VTXD = VIO | 10 | µA | ||
| Normal mode: recessive | 10 | µA | ||||
| Normal mode: dominant | 40 | µA | ||||
| UVIOR | Supply under voltage recovery | VIO rising | 1.4 | 1.65 | V | |
| UVIOF | Supply under voltage detection | VIO falling | 1 | 1.25 | V | |