SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CAN TRANSCEIVER SWITCHING CHARACTERISTICS | ||||||
| tprop(TxD-busdom) | Propagation delay time, high-to-low TXD edge to bus dominant (recessive to dominant) |
45Ω ≤ RL ≤ 65Ω, CL = 100pF, RCM = open; see Receiver Test Circuit and Measurement; The input signal on TXD shall have rising times (10% to 90%) and fall times (90% to 10%) of less than 10ns |
80 | ns | ||
| tprop(TxD-busrec) | Propagation delay time, low-to-high TXD edge to bus recessive (dominant to recessive) | 80 | ns | |||
| tsk(p) | Pulse skew (|tpHR – tpLD|) | 10 | 40 | ns | ||
| tR/F | Differential output signal rise time | 5 | 55 | 75 | ns | |
| tprop(busdom-RxD) | Propagation delay time, bus dominant input to RxD low output | CL(RXD) = 15pF; see Receiver Test Circuit and Measurement; The input signal on TXD shall have rising times (10% to 90%) and fall times (90% to 10%) of less than 10ns |
110 | ns | ||
| tprop(busrec-RxD) | Propagation delay time, bus to recessive input to RXD high output | 110 | ns | |||
| tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD) dominant to recessive | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
100 | 190 | ns | |
| tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD) recessive to dominant | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
110 | 190 | ns | |
| CAN FD BIT TIMING | ||||||
| tBIT(BUS)(1) | 2Mbps Bit time on CAN bus output pins with tBIT(TXD) = 500ns | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
490 | 510 | ns | |
| 5Mbps Bit time on CAN bus output pins with tBIT(TXD) = 200ns | 190 | 210 | ||||
| tBIT(BUS)(1) | 8Mbps Bit time on CAN bus output pins with tBIT(TXD) = 125ns(2) | RL = 60Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
115 | 135 | ns | |
| tBIT(RXD)(1) | 2Mbps Bit time on CAN bus output pins with tBIT(TXD) = 500ns | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
470 | 520 | ns | |
| 5Mbps Bit time on CAN bus output pins with tBIT(TXD) = 200ns | 170 | 220 | ||||
| tBIT(RXD)(1) | 8Mbps Bit time on CAN bus output pins with tBIT(TXD) = 125ns(2) | RL = 60Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
95 | 145 | ns | |
| ΔtREC(1) | 2Mbps Receiver timing symmetry with tBIT(TXD) = 500ns | 45Ω ≤ RL ≤ 65Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
–20 | 15 | ns | |
| 5Mbps Receiver timing symmetry with tBIT(TXD) = 200ns | –20 | 15 | ||||
| ΔtREC(1) | 8Mbps Receiver timing symmetry with tBIT(TXD) = 125ns(2) | RL = 60Ω, CL = 100pF, CL(RXD) = 15pF ΔtREC = tBIT(RXD) - tBIT(BUS) See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
–20 | 15 | ns | |
| SIGNAL IMPROVEMENT CHARACTERISTICS | ||||||
| tPAS_REC_START | Signal improvement start time of passive recessive phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, to the end of the signal improvement phase; RDIFF_PAS_REC ≥ MIN RDIFF_ACT_REC; RSE_CANH/L ≥ MIN RSE_SIC_REC See Transmitter and Receiver Timing Behavior Test Circuit and Measurement |
530 | ns | ||
| tACT_REC_START | Start time of active signal improvement phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, | 120 | ns | ||
| tACT_REC_END | End time of active signal improvement phase | Measured from rising TXD edge with < 5ns slope at 50% threshold, | 355 | ns | ||
| SPI SWITCHING CHARACTERISTICS | ||||||
| fSCK | SCK, SPI clock frequency | Normal, standby, listen and failsafe modes | 4 | MHz | ||
| Sleep mode: If VIO is present | 10 | kHz | ||||
| tSCK | SCK, SPI clock period | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Read | 250 | ns | ||
| Sleep mode: If If VIO is present; See SPI AC Characteristic Read | 1 | µs | ||||
| tRSCK | SCK rise time | See SPI AC Characteristic Write | 40 | ns | ||
| tFSCK | SCK fall time | See SPI AC Characteristic Write | 40 | ns | ||
| tSCKH | SCK, SPI clock high | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Read | 125 | ns | ||
| Sleep mode: If VIO is present; See SPI AC Characteristic Read | 500 | ns | ||||
| tSCKL | SCK, SPI clock low | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Read | 125 | ns | ||
| Sleep mode: If VIO is present | 500 | ns | ||||
| tCSS | Chip select setup time | See SPI AC Characteristic Write | 100 | ns | ||
| tCSH | Chip select hold time | See SPI AC Characteristic Write | 100 | ns | ||
| tCSD | Chip select disable time | See SPI AC Characteristic Write | 50 | ns | ||
| tSISU | Data in setup time | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Write | 50 | ns | ||
| Sleep mode: If VIO is present; see SPI AC Characteristic Write | 200 | ns | ||||
| tSIH | Data in hold time | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Write | 50 | ns | ||
| Sleep mode: If VIO is present; see SPI AC Characteristic Write | 200 | ns | ||||
| tSOV | Data out valid | Normal, standby, listen and failsafe modes; see SPI AC Characteristic Read | 80 | ns | ||
| Sleep mode: If VIO is present; see SPI AC Characteristic Read | 200 | ns | ||||
| tRSO | Data out rise time | See SPI AC Characteristic Read | 40 | ns | ||
| tFSO | Data out fall time | See SPI AC Characteristic Read | 40 | ns | ||