SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
WAKE pin is used for a local wake up (LWU). This function is explained further in Section 8.4.4.2 section. The pin is defaulted to bidirectional edge trigger, meaning the pin recognizes a local wake up (LWU) on either a rising or falling edge of WAKE pin transition. This default value is changed through a SPI command that either configures the value as a rising edge only, a falling edge only, a pulse of specific width, and timing or a filtered rising or falling edge. This is done by using register 8'h11[7:0]. The pin requires a 22nF capacitor to ground between the two resistors.