SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
The nINT shares the pin with the SPI serial data output (SDO) function and is defaulted as SDO only. If the pin is used as nINT, register 8'h29[0] must to be set to 1b, SDO_CONFIG. When configured to support nINT, the pin functions as an interrupt output when the nCS pin is high and by default is pulled low for a global interrupt, 8'h50[7:0]. When nCS is low, the device is using the SPI ports, and the pin is the serial data output from the TCAN1576-Q1. Figure 8-6 and Figure 8-7 show an example high level system and timing diagram when using the nINT feature.