SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
WD_INPUT_TRIG is shown in Figure 10-11 and described in Table 10-13.
Return to Summary Table.
Writing FFh resets WD timer if accomplished at appropriate time for TCAN1576-Q1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WD_INPUT | |||||||
| W1C-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | WD_INPUT | R/W1C | 00h | Write FFh to trigger WD |