SLLSFP9B February 2024 – October 2025 TCAN1575-Q1 , TCAN1576-Q1
PRODUCTION DATA
INT_GLOBAL_ENABLE is shown in Figure 10-45 and described in Table 10-47.
Return to Summary Table.
Interrupt mask for Global interrupts
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RSVD | R | 00h | Reserved |