SLLSFS2 September   2025 TCAN6062-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 ESD Ratings, IEC Transients
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Characteristics
    6. 5.6 Supply Characteristics
    7. 5.7 Dissipation Ratings
    8. 5.8 Electrical Characteristics
    9. 5.9 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Signal Improvement Capability
      2. 7.1.2 CAN XL and FAST Mode
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Pin Description
        1. 7.3.1.1 TXD
        2. 7.3.1.2 GND
        3. 7.3.1.3 VCC
        4. 7.3.1.4 RXD
        5. 7.3.1.5 VIO (only for TCAN6062V-Q1)
        6. 7.3.1.6 CANH and CANL
        7. 7.3.1.7 STB (Standby)
      2. 7.3.2  CAN Bus States
      3. 7.3.3  Pulse-Width Modulation (PWM) for FAST Mode Signaling
        1. 7.3.3.1 PWM Detection and Timing
        2. 7.3.3.2 Transition from SIC Mode to FAST RX Mode
        3. 7.3.3.3 Transition from SIC Mode to FAST TX Mode
        4. 7.3.3.4 PWM Decoding
          1. 7.3.3.4.1 PWM Detection Resolution tDECODE
          2. 7.3.3.4.2 PWM Decoding in FAST RX Mode
          3. 7.3.3.4.3 PWM Decoding in FAST TX Mode
        5. 7.3.3.5 Transition from FAST RX/TX Modes to SIC Mode
      4. 7.3.4  Out-of-Bounds (OOB) Comparator
      5. 7.3.5  TXD Dominant Timeout (DTO)
      6. 7.3.6  CAN Bus short-circuit current limiting
      7. 7.3.7  Thermal Shutdown (TSD)
      8. 7.3.8  Undervoltage Lockout
      9. 7.3.9  Unpowered Device
      10. 7.3.10 Floating pins
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Modes
      2. 7.4.2 Normal Mode
      3. 7.4.3 Standby Mode
        1. 7.4.3.1 Remote Wake Request via Wake-Up Pattern (WUP) in Standby Mode
      4. 7.4.4 Driver and Receiver Function
  9. 8 Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
        1. 8.1.1.1 CAN Termination
      2. 8.1.2 Detailed Design Procedures
        1. 8.1.2.1 Bus Loading, Length and Number of Nodes
    2. 8.2 System Examples
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information

Typical Application

The TCAN6062-Q1 is typically used in applications with a host microprocessor that includes a CAN controller which is responsible for the data link layer of the CAN protocol. For a system to implement CAN XL, the CAN controller needs to support CAN XL as described in the ISO 11898-1:2024 standard. The CAN XL controller is able to generate the PWM signals required to switch the TCAN6062-Q1 into FAST TX and FAST RX modes while transmitting and receiving CAN XL frames. The TCAN6062-Q1 can also be used with CAN controllers that support Classic CAN (CAN CC) or CAN with Flexible Data Rate (CAN FD) as defined in current or prior editions of ISO 11898-1 or similar CAN protocol standards as shown in Figure 8-4, for example. The TCAN6062-Q1 remains in SIC mode for data rates and communication methods used in these protocols.

Figure 8-1 shows a typical configuration for 5V controller applications. The bus termination is shown for illustrative purposes.

TCAN6062-Q1 TCAN6062V-Q1 Transceiver Application Using 5V I/O ConnectionsFigure 8-1 Transceiver Application Using 5V I/O Connections