SLLSFW6B March   2024  – July 2026 ISOUSB211-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics
    10. 5.10 Switching Characteristics
    11. 5.11 Insulation Characteristics Curves
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Test Circuits
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power Supply Options
      2. 7.3.2  Power Up
      3. 7.3.3  Symmetric Operation, Dual-Role Port and Role-Reversal
      4. 7.3.4  Connect and Speed Detection
      5. 7.3.5  Disconnect Detection
      6. 7.3.6  Reset
      7. 7.3.7  LS/FS Message Traffic
      8. 7.3.8  HS Message Traffic
      9. 7.3.9  Equalization and Pre-Emphasis
      10. 7.3.10 L2 Power Management State (Suspend) and Resume
      11. 7.3.11 L1 Power Management State (Sleep) and Resume
      12. 7.3.12 HS Test Mode Support
      13. 7.3.13 CDP Advertising
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Isolated Host or Hub
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
      2. 8.2.2 Isolated Peripheral - Self-Powered
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Isolated Peripheral - Bus-Powered
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Application Curve
        1. 8.2.4.1 Insulation Lifetime
    3. 8.3 Meeting USB2.0 HS Eye-Diagram Specifications
    4. 8.4 Thermal Considerations
      1. 8.4.1 VBUS / V3P3V Power
      2. 8.4.2 VCCx / V1P8Vx Power
      3. 8.4.3 Example Configuration 1
      4. 8.4.4 Example Configuration 2
      5. 8.4.5 Example Configuration 3
    5. 8.5 Power Supply Recommendations
    6. 8.6 Layout
      1. 8.6.1 Layout Guidelines
        1. 8.6.1.1 PCB Material
      2. 8.6.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

ISOUSB211-Q1 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5Mbps), full speed (12Mbps) and high speed (480Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pullups/pulldowns, and link power management, allowing drop-in USB hub, host, peripheral, and cable isolation. The device also supports automatic role reversal. If, after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211-Q1 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5700VRMS and a working voltage of 1500VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage and prevents noise currents from the bus from entering the local ground. The ISOUSB211-Q1 device is available for reinforced isolation. The device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
ISOUSB211-Q1DP (SSOP, 28)10.30mm × 7.50mm
The package size (length × width) is a nominal value and includes pins, where applicable.
ISOUSB211-Q1 Application DiagramApplication Diagram