SLLSFW6B March 2024 – July 2026 ISOUSB211-Q1
PRODUCTION DATA
The ISOUSB211-Q1 has inbuilt programmable receive equalization and transmit pre-emphasis to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. These settings are controlled by EQ11 and EQ10 on side 1 and EQ21 and EQ20 on side 2. The EQxx pins can be connected to ground, connected to 3.3V supply or left floating, together creating nine different equalization levels. EQ11 and EQ10 can be chosen based on the length of D+/D- board trace and corresponding channel loss estimated on side 1, and similarly EQ21 and EQ20 for side 2. Typical 45Ω trace in FR4 has about 0.15dB/inch for 480Mbps signaling. Further adjustments to the EQ settings can be made by observing the transmit eye-diagram at the connector. If the trace lengths are very small, no equalization is needed, and the EQxx pins can be connected to ground.
ISOUSB211-Q1 samples EQxx pins only at power up, so do not change the EQxx settings on the fly after power up.