SLLSFW6B March 2024 – July 2026 ISOUSB211-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBUSx | VBUS input voltage (inclusive of any ripple) | 4.25 | 5 | 5.5 | V |
| V3P3Vx | 3.3V input supply voltage (inclusive of any ripple) | 3.0 | 3.3 | 3.6 | V |
| VCCx | Input voltage to internal 1.8V LDO (inclusive of any ripple) | 2.4 | 3 | 5.5 | V |
| V1P8Vx | 1.8V input supply voltage (inclusive of any ripple) | 1.71 | 1.8 | 1.94 | V |
| TA | Operating free-air temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –55 | 150 | °C | |