SLLSFW6B March 2024 – July 2026 ISOUSB211-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISOUSB211 | ||||||
| PD | Maximum power dissipation (both sides) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5V, TJ = 150°C, RL = 50Ω each on DD- and DD+ to GNDx, input a 240MHz 50% duty cycle a differential 0 to 400mV swing signal on UD- and UD+ | 1232 | mW | ||
| PD1 | Maximum power dissipation (side-1) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5V, TJ = 150°C, RL = 50Ω each on DD- and DD+ to GNDx, input a 240MHz 50% duty cycle a differential 0 to 400mV swing signal on UD- and UD+ | 616 | mW | ||
| PD2 | Maximum power dissipation (side-2) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5V, TJ = 150°C, RL = 50Ω each on DD- and DD+ to GNDx, input a 240MHz 50% duty cycle a differential 0 to 400mV swing signal on UD- and UD+ | 616 | mW | ||