SLLSFW6B March 2024 – July 2026 ISOUSB211-Q1
PRODUCTION DATA
If VCCx is connected to external 2.4 to 5.0V supply, with V1P8Vx generated through the internal 1.8V LDO, the power dissipated is VCCx × IVCCx.
If VCCx and V1P8Vx are shorted together and connected to an external 1.8V supply, the power dissipated due to this supply is V1P8Vx × I1P8Vx.