SLLSG09 August   2026 TCAN2947-Q1 , TCAN2957-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 IEC ESD Ratings
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Supply Characteristics
    7. 6.7 Electrical Characteristics
    8. 6.8 Timing Requirements
    9. 6.9 Switching Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VCC1 Regulator
      2. 8.3.2  VCC2 Regulator
      3. 8.3.3  VEXCC Regulator
        1. 8.3.3.1 VEXCC in Stand-alone Configuration
        2. 8.3.3.2 VEXCC in Load-Sharing Conguration with VCC1
          1. 8.3.3.2.1 VEXCC: Unused Pins Configuration
      4. 8.3.4  CAN FD Transceiver
        1. 8.3.4.1 Driver and Receiver Function
        2. 8.3.4.2 CAN Bus Biasing
      5. 8.3.5  LIN Transceiver
        1. 8.3.5.1 LIN Transmitter Characteristics
        2. 8.3.5.2 LIN Receiver Characteristics
        3. 8.3.5.3 LIN Termination
      6. 8.3.6  High-Side Switches
      7. 8.3.7  WAKE and Voltage Monitoring Input
        1. 8.3.7.1 WAKE Pins Alternate Configurations
          1. 8.3.7.1.1 VBAT monitoring
          2. 8.3.7.1.2 Direct Drive
          3. 8.3.7.1.3 Using Wake Pins For Hardware ID Function
      8. 8.3.8  nRST Pin
      9. 8.3.9  LIMP Output
      10. 8.3.10 Interrupt Function
      11. 8.3.11 SW Pin
      12. 8.3.12 GFO Pin
      13. 8.3.13 Wake Features
        1. 8.3.13.1 CAN Bus Wake via CRXD Request (BWRR) in Sleep Mode
        2. 8.3.13.2 LIN Bus Wake
        3. 8.3.13.3 Local Wake Up (LWU) via WAKEx Input Terminal
          1. 8.3.13.3.1 Static Wake
          2. 8.3.13.3.2 Cyclic Sensing Wake
        4. 8.3.13.4 Cyclic Wake
        5. 8.3.13.5 Direct Drive in Sleep Mode
      14. 8.3.14 Long Duration Timer
      15. 8.3.15 Safety Features
        1. 8.3.15.1  Watchdog
          1. 8.3.15.1.1 Watchdog Error Counter and Action
          2. 8.3.15.1.2 Watchdog SPI Programming
            1. 8.3.15.1.2.1 Watchdog Configuration Registers Lock and Unlock
          3. 8.3.15.1.3 Watchdog Timing
          4. 8.3.15.1.4 Question and Answer Watchdog
            1. 8.3.15.1.4.1 WD Question and Answer Basic Information
            2. 8.3.15.1.4.2 Question and Answer Register and Settings
            3. 8.3.15.1.4.3 WD Question and Answer Value Generation
              1. 8.3.15.1.4.3.1 Answer Comparison
              2. 8.3.15.1.4.3.2 Sequence of the 2-bit Watchdog Answer Counter
            4. 8.3.15.1.4.4 Question and Answer WD Example
              1. 8.3.15.1.4.4.1 Example Configuration for Desired Behavior
              2. 8.3.15.1.4.4.2 Example of Performing a Question and Answer Sequence
        2. 8.3.15.2  Under/Over Voltage Lockout and Unpowered Device
          1. 8.3.15.2.1 Under-voltage
            1. 8.3.15.2.1.1 VSUP and VHSS Under-voltage
            2. 8.3.15.2.1.2 VCC1 Under-voltage
            3. 8.3.15.2.1.3 VCC2 and VEXCC Under-voltage
            4. 8.3.15.2.1.4 VCAN Under-voltage
          2. 8.3.15.2.2 VCC1, VCC2 and VEXCC Over-voltage
          3. 8.3.15.2.3 VCC1, VCC2 and VEXCC Short Circuit
        3. 8.3.15.3  Analog Built-in Self Test (ABIST)
        4. 8.3.15.4  Clock Monitoring
        5. 8.3.15.5  Bandgap Cross-Monitoring
        6. 8.3.15.6  Device Reset
        7. 8.3.15.7  Floating Terminals
        8. 8.3.15.8  LIN Bus Stuck Dominant System Fault: False Wake Up Lockout
        9. 8.3.15.9  Thermal Shutdown
        10. 8.3.15.10 Bus Fault Detection and Communication
      16. 8.3.16 SPI Communication
        1. 8.3.16.1 Cyclic Redundancy Check
        2. 8.3.16.2 Chip Select Not (nCS):
        3. 8.3.16.3 SPI Clock Input (SCK):
        4. 8.3.16.4 SPI Data Input (SDI):
        5. 8.3.16.5 SPI Data Output (SDO):
    4. 8.4 Device Functional Modes
      1. 8.4.1 Init Mode
      2. 8.4.2 Normal Mode
      3. 8.4.3 Standby Mode
      4. 8.4.4 Restart Mode
      5. 8.4.5 Fail-safe Mode
      6. 8.4.6 Sleep Mode
  10. 9 Device Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Normal Mode Application Note
        2. 10.2.1.2 Standby Mode Application Note
        3. 10.2.1.3 LTXD Dominant State Timeout Application Note
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Detailed Design Procedure
        2. 10.2.2.2 LIN Detailed Design Procedures
      3. 10.2.3 Device Brownout information
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 CAN Transceiver Physical Layer Standards:
      2. 11.1.2 LIN Transceiver Physical Layer Standards
      3. 11.1.3 EMC Requirements:
      4. 11.1.4 Conformance Test Requirements:
      5. 11.1.5 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information
    2. 13.2 Mechanical Data

SW Pin

During debug or development this pin can be used to disable the watchdog actions. When the pin is active:

  • The device expects normal WD triggers, but ignores any mode changes or actions outside of setting the watchdog failure interrupt flag and incrementing and decrementing the watchdog counter.

  • CAN transceiver is set to ON

  • LIN transceiver (device variants with LIN) is set to ON

When the pin is released:

  • The watchdog interrupt flags self-clear, and the watchdog counter either goes back to default or programmed value.

  • CAN and LIN transceivers change their mode back to the programmed value

The pin is default active high but can be configured active low by using register 8'h0E[0] = 0b.

When the device is in sleep or fail-safe mode, this pin can be used as a digital wake up pin by enabling this feature using register bit SW_WAKE_EN (8'h0E[1]). When the device wakes up due to a SW pin state change, SWPIN interrupt at 8'h51[1] will be set. If VCC1 is present (Standby and Normal modes), the thresholds are based on VCC1 levels. If VCC1 is not present (Fail-safe mode), the thresholds are based off an internal voltage rail, VIHSWINT and VILSWINT. This pin can then be used to wake up the SBC using an external CAN FD or LIN transceiver or MCU's GPIO pin. This can be accomplished in several ways. If the external transceiver has an inhibit pin, external circuitry can be used to provide a wake input to this pin. The processor can connect directly to this pin and initiate the wake up without using a SPI command.

Figure 8-16 provides a state diagram on how the SW pin behaves.

TCAN2945-Q1 TCAN2947-Q1 TCAN2955-Q1 TCAN2957-Q1 SW Pin State DiagramFigure 8-16 SW Pin State Diagram
Note:
  • The SW pin has a filter timer that the state change has to be at least tSW = 140μs
  • The pull-up and pull-down resistor is self-configured based upon register 8'h0E[0] setting. Active high means pull-down active, active low means pull-up active.
  • If the device is powered up with the SW pin connected high, the device treats this as no watchdog actions to take place.