SLLSG09 August 2026 TCAN2947-Q1 , TCAN2957-Q1
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | TCAN2945 TCAN2955 | TCAN2947 TCAN2957 | ||
| 1 | WAKE2 | WAKE2 | high voltage | Local wake input terminal, high voltage capable |
| 2 | WAKE1 | WAKE1 | high voltage | Local wake input terminal, high voltage capable |
| 3 | LIMP | LIMP | high voltage | Limp home output (Active low; open-drain output) |
| 4 | HSS4/ WAKE4 | HSS4/ WAKE4 | high voltage | Can be configured as either High side switch 4 or WAKE4 |
| 5 | HSS3 | HSS3 | high voltage | High side switch |
| 6 | HSS2 | HSS2 | high voltage | High side switch |
| 7 | HSS1 | HSS1 | high voltage | High side switch |
| 8 | VHSS | VHSS | power | High side switch power |
| 9 | VSUP | VSUP | high voltage power | High voltage supply from the battery |
| 10 | VEXMON | VEXMON | power | External PNP emitter connection, shunt connection |
| 11 | VEXCTRL | VEXCTRL | power | External PNP base control |
| 12 | VEXCC | VEXCC | power | External PNP collector connection feedback |
| 13 | VCC1 | VCC1 | power | LDO supply output: 3.3V or 5V |
| 14 | nRST | nRST | digital | VCC output monitor pin (active low) and device reset input |
| 15 | nINT | nINT | digital | Interrupt output (active low) |
| 16 | SW | SW | digital | Programming mode input pin (SPI configurable active high or active low) |
| 17 | SCK | SCK | digital | SPI clock input |
| 18 | SDI | SDI | digital | SPI data input |
| 19 | SDO | SDO | digital | SPI data output |
| 20 | nCS | nCS | digital | Chip select input (active low) |
| 21 | NU | LTXD | digital | LIN transmit data input (low for dominant and high for recessive bus states) NU is not used and should not be connected to anything |
| 22 | NU | LRXD | digital | LIN receive data output (low for dominant and high for recessive bus states) NU is not used and should not be connected to anything |
| 23 | CTXD | CTXD | digital | CAN transmit data input (low for dominant and high for recessive bus states) |
| 24 | CRXD | CRXD | digital | CAN receive data output (low for dominant and high for recessive bus states) |
| 25 | GFO | GFO | digital | Function output pin (SPI configurable) |
| 26 | VCC2 | VCC2 | power | 5V LDO output |
| 27 | VCAN | VCAN | power | CAN FD transceiver 5V power supply input |
| 28 | CANH | CANH | bus I/O | High level CAN bus I/O line |
| 29 | CANL | CANL | bus I/O | Low level CAN bus I/O line |
| 30 | GND | GND | power | Ground connection: Must be soldered to ground |
| 31 | NU | LIN | high voltage I/O | LIN bus input/output pin: NU is not used and should not be connected to anything |
| 32 | WAKE3/DIR | WAKE3/DIR | high voltage | Local wake input terminal, high voltage capable. Direct drive to control any HSSx when configured |
| PAD(1) | GND | GND | power | Ground connection: Must be soldered to ground |