SLLSG09 August 2026 TCAN2947-Q1 , TCAN2957-Q1
ADVANCE INFORMATION
Table 8-13 configures the part for the example behavior. Most of the settings are power on defaults.
| Step | Register | Data |
|---|---|---|
| 1 | WD_CONFIG_1 (0x13) | [W] 0b11010000 / 0xD0 |
| 2 | WD_CONFIG_2 (0x14) | [W] 0b10000000 / 0x80 |
| 3 | WD_RST_PULSE (0x16) | [W] 0b11110000 / 0xF0 |
| 4 | WDT_QA_CONFIG (0x2D) | [W] 0b00001010 / 0x0A |