SLLSG09 August   2026 TCAN2947-Q1 , TCAN2957-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 IEC ESD Ratings
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Supply Characteristics
    7. 6.7 Electrical Characteristics
    8. 6.8 Timing Requirements
    9. 6.9 Switching Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VCC1 Regulator
      2. 8.3.2  VCC2 Regulator
      3. 8.3.3  VEXCC Regulator
        1. 8.3.3.1 VEXCC in Stand-alone Configuration
        2. 8.3.3.2 VEXCC in Load-Sharing Conguration with VCC1
          1. 8.3.3.2.1 VEXCC: Unused Pins Configuration
      4. 8.3.4  CAN FD Transceiver
        1. 8.3.4.1 Driver and Receiver Function
        2. 8.3.4.2 CAN Bus Biasing
      5. 8.3.5  LIN Transceiver
        1. 8.3.5.1 LIN Transmitter Characteristics
        2. 8.3.5.2 LIN Receiver Characteristics
        3. 8.3.5.3 LIN Termination
      6. 8.3.6  High-Side Switches
      7. 8.3.7  WAKE and Voltage Monitoring Input
        1. 8.3.7.1 WAKE Pins Alternate Configurations
          1. 8.3.7.1.1 VBAT monitoring
          2. 8.3.7.1.2 Direct Drive
          3. 8.3.7.1.3 Using Wake Pins For Hardware ID Function
      8. 8.3.8  nRST Pin
      9. 8.3.9  LIMP Output
      10. 8.3.10 Interrupt Function
      11. 8.3.11 SW Pin
      12. 8.3.12 GFO Pin
      13. 8.3.13 Wake Features
        1. 8.3.13.1 CAN Bus Wake via CRXD Request (BWRR) in Sleep Mode
        2. 8.3.13.2 LIN Bus Wake
        3. 8.3.13.3 Local Wake Up (LWU) via WAKEx Input Terminal
          1. 8.3.13.3.1 Static Wake
          2. 8.3.13.3.2 Cyclic Sensing Wake
        4. 8.3.13.4 Cyclic Wake
        5. 8.3.13.5 Direct Drive in Sleep Mode
      14. 8.3.14 Long Duration Timer
      15. 8.3.15 Safety Features
        1. 8.3.15.1  Watchdog
          1. 8.3.15.1.1 Watchdog Error Counter and Action
          2. 8.3.15.1.2 Watchdog SPI Programming
            1. 8.3.15.1.2.1 Watchdog Configuration Registers Lock and Unlock
          3. 8.3.15.1.3 Watchdog Timing
          4. 8.3.15.1.4 Question and Answer Watchdog
            1. 8.3.15.1.4.1 WD Question and Answer Basic Information
            2. 8.3.15.1.4.2 Question and Answer Register and Settings
            3. 8.3.15.1.4.3 WD Question and Answer Value Generation
              1. 8.3.15.1.4.3.1 Answer Comparison
              2. 8.3.15.1.4.3.2 Sequence of the 2-bit Watchdog Answer Counter
            4. 8.3.15.1.4.4 Question and Answer WD Example
              1. 8.3.15.1.4.4.1 Example Configuration for Desired Behavior
              2. 8.3.15.1.4.4.2 Example of Performing a Question and Answer Sequence
        2. 8.3.15.2  Under/Over Voltage Lockout and Unpowered Device
          1. 8.3.15.2.1 Under-voltage
            1. 8.3.15.2.1.1 VSUP and VHSS Under-voltage
            2. 8.3.15.2.1.2 VCC1 Under-voltage
            3. 8.3.15.2.1.3 VCC2 and VEXCC Under-voltage
            4. 8.3.15.2.1.4 VCAN Under-voltage
          2. 8.3.15.2.2 VCC1, VCC2 and VEXCC Over-voltage
          3. 8.3.15.2.3 VCC1, VCC2 and VEXCC Short Circuit
        3. 8.3.15.3  Analog Built-in Self Test (ABIST)
        4. 8.3.15.4  Clock Monitoring
        5. 8.3.15.5  Bandgap Cross-Monitoring
        6. 8.3.15.6  Device Reset
        7. 8.3.15.7  Floating Terminals
        8. 8.3.15.8  LIN Bus Stuck Dominant System Fault: False Wake Up Lockout
        9. 8.3.15.9  Thermal Shutdown
        10. 8.3.15.10 Bus Fault Detection and Communication
      16. 8.3.16 SPI Communication
        1. 8.3.16.1 Cyclic Redundancy Check
        2. 8.3.16.2 Chip Select Not (nCS):
        3. 8.3.16.3 SPI Clock Input (SCK):
        4. 8.3.16.4 SPI Data Input (SDI):
        5. 8.3.16.5 SPI Data Output (SDO):
    4. 8.4 Device Functional Modes
      1. 8.4.1 Init Mode
      2. 8.4.2 Normal Mode
      3. 8.4.3 Standby Mode
      4. 8.4.4 Restart Mode
      5. 8.4.5 Fail-safe Mode
      6. 8.4.6 Sleep Mode
  10. 9 Device Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Normal Mode Application Note
        2. 10.2.1.2 Standby Mode Application Note
        3. 10.2.1.3 LTXD Dominant State Timeout Application Note
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Detailed Design Procedure
        2. 10.2.2.2 LIN Detailed Design Procedures
      3. 10.2.3 Device Brownout information
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 CAN Transceiver Physical Layer Standards:
      2. 11.1.2 LIN Transceiver Physical Layer Standards
      3. 11.1.3 EMC Requirements:
      4. 11.1.4 Conformance Test Requirements:
      5. 11.1.5 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information
    2. 13.2 Mechanical Data
Static Wake

The WAKEx pins default to bi-directional input but can be configured for rising edge and falling edge transitions, see Figure 8-21 and Figure 8-22, by using WAKE_CONFIG register 8'h11[7:6]. WAKE pins are ground based wake inputs and can be used with a switch to ground or VSUP. The WAKEx pins input thresholds can be based on VCC1 levels which would allow a direct connection to the processor or a switch to the VCC1 rail. If the terminal is not used, it must be connected to ground to avoid unwanted parasitic wake up. Once the device enters sleep mode the WAKEx terminals voltage level need to be at either a low state or high state for tWAKE before a state transition for a WAKE input can be determined. A pulse width less than tWAKE_INVALID is filtered out.

The LWU circuitry is active in sleep mode, standby mode and transition state off going to sleep. If a valid LWU event occurs the device transitions to standby mode. The LWU circuitry is not active in normal mode.

TCAN2945-Q1 TCAN2947-Q1 TCAN2955-Q1 TCAN2957-Q1 Local Wake Up – Rising EdgeFigure 8-21 Local Wake Up – Rising Edge
TCAN2945-Q1 TCAN2947-Q1 TCAN2955-Q1 TCAN2957-Q1 Local Wake Up – Falling EdgeFigure 8-22 Local Wake Up – Falling Edge
Note:

When either a rising or falling edge is selected for the WAKE pins the state prior to the edge requires a tWAKE period of time.

  • If a rising edge is selected and the device goes to sleep with WAKE high, a low of at least tWAKE must be present prior to the rising edge wake event
  • If a falling edge is selected and the device goes to sleep with WAKE low, a high of at least tWAKE must be present prior to the falling edge wake event
  • This requirement is not necessary for a bidirectional edge (default)
  • Figure 8-21 and Figure 8-22 provide examples of a rising or falling edge WAKE input. RXD is pulled low once VCC1 > UVCC1 and standby mode is entered.

The WAKE terminal can be configured for a pulse, see Figure 8-23, by using WAKE_CONFIG register 8'h11[7:6]. The terminal can be configured to work off a pulse only. The pulse must be between tWK_WIDTH_MIN and tWK_WIDTH_MAX. This figure provides three examples of pulses and whether the device will wake or not wake. tWK_WIDTH_MIN is determined by the value for tWK_WIDTH_INVALID is set to in register 8'h11[3:2]. There are two regions where a pulse may or may not be detected. By using register 8'h1B[1], WAKE_WIDTH_MAX_DIS, the pulse mode can be configured as a filtered wake input. Writing a 1 to this bit will disable tWK_WIDTH_MAX and the WAKE input is based upon the configuration of register 8'h11[3:2] which selects a tWK_WIDTH_INVALID and tWK_WIDTH_MIN value. A WAKE input of less than tWK_WIDTH_INVALID is filtered out and if longer than tWK_WIDTH_MIN the device will enter restart mode and turn on the LDOs. The region between the two may or may not be counted, see Figure 8-24. Register 8'h12[7] determines the direction of the pulse or filter edge that is recognized. The status of the WAKE pin can be determined from register 8'h11[5:4]. When a WAKE pin change takes place the device will register this as a rising edge or falling edge. This is latched until a 00 is written to the bits.

TCAN2945-Q1 TCAN2947-Q1 TCAN2955-Q1 TCAN2957-Q1 WAKE Pin Pulse BehaviorFigure 8-23 WAKE Pin Pulse Behavior
TCAN2945-Q1 TCAN2947-Q1 TCAN2955-Q1 TCAN2957-Q1 WAKE Pin Filtered BehaviorFigure 8-24 WAKE Pin Filtered Behavior