SLLSG12 August   2025 ISO6420 , ISO6421

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Safety-Related Certifications
    7. 6.7  Safety Limiting Values
    8. 6.8  Electrical Characteristics—5V Supply
    9. 6.9  Supply Current Characteristics—5V Supply
    10. 6.10 Electrical Characteristics—3.3V Supply
    11. 6.11 Supply Current Characteristics—3.3V Supply
    12. 6.12 Electrical Characteristics—2.5V Supply 
    13. 6.13 Supply Current Characteristics—2.5V Supply
    14. 6.14 Switching Characteristics—5V Supply
    15. 6.15 Switching Characteristics—3.3V Supply
    16. 6.16 Switching Characteristics—2.5V Supply
    17. 6.17 Insulation Characteristics Curves
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 8.4 Device Functional Modes
    5. 8.5 Device I/O Schematics
      1. 8.5.1 Overvoltage Tolerant Input
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     54
    2.     55

Application Information

The ISO642x devices are high-performance, low power, dual-channel digital isolators. TheISO642x devices use single-ended CMOS-logic switching technology.

The supply voltage range is from 2.25V to 5.5V for both supplies, VCC1 and VCC2. Since an isolation barrier separates the two sides, each side can be sourced independently with any voltage within the Recommended Operating Conditions. As an example, supplying ISO642x VCC1 with 3.3V (which is within 2.25V to 5.5V) and VCC2 with 5V (which is also within 2.25V to 5.5V) is possible. You can use the digital isolator as a logic-level translator in addition to providing isolation. When designing with digital isolators, keep in mind that because of the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, MCU or FPGA), and a data converter or a line transceiver, regardless of the interface type or standard.