SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE RATING | UL VISO | CMTI |
|---|---|---|---|---|---|---|---|---|
| ISO6420DR | 2 | 0 | HIGH | SOIC (D-8) | >4mm | Basic | 2500VRMS | ±125kV/μs typical |
| ISO6420FDR | LOW | |||||||
| ISO6421DR | 1 | HIGH | ||||||
| ISO6421FDR | LOW | |||||||
| ISO6420DWVR | 2 | 0 | HIGH | Wide-SOIC (DWV-8) | >8.5mm | Reinforced | 5000VRMS | ±250kV/μs typical |
| ISO6420FDWVR | LOW | |||||||
| ISO6421DWVR | 1 | HIGH | ||||||
| ISO6421FDWVR | LOW |