SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (2) | VCC1 to GND1 | -0.5 | 6 | V |
| VCC2 to GND2 | -0.5 | 6 | ||
| Digital Input Voltage | INx to GNDx | -0.5 | 6 | V |
| Digital Output Voltage | OUTx to GNDx | -0.5 | VCCX + 0.5 (3) | V |
| Digital Output current | IO | -15 | 15 | mA |
| Temperature | Operating junction temperature, TJ | 150 | °C | |
| Storage temperature, Tstg | -65 | 150 | °C | |