SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
| VDE | CSA | UL | CQC | TUV |
|---|---|---|---|---|
| Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify according to IEC 62368-1, IEC 61010-1 and IEC 60601 | Plan to certify according to UL 1577 Component Recognition Program | Plan to certify according to GB4943.1 | Plan to certify according to EN 61010-1 and EN 62368-1 |
| Certificate planned | Certificate planned | Certificate planned | Certificate planned | Certificate planned |