SLLSG12 August 2025 ISO6420 , ISO6421
ADVANCE INFORMATION
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are defined and tested by international standards such as IEC 61000-4-x and CISPR 32. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO642x family of devices incorporates many chip-level design techniques to help overall system robustness.